Foot Mounting Bracket 8 D80, white aluminium, similar to RAL 9006
0.0.612.01

Foot Mounting Bracket 8 D80, white aluminium, similar to RAL 9006

0.0.612.01

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/61201
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Foot Mounting Bracket 8 D80, white aluminium, similar to RAL 9006
0.0.612.01

Attributes

Line
line 8
Material
Die-cast Al
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 363 g
ESD
ESD-safe = No
Diameter
d = 80 mm
Foot Mounting Bracket 8 D80, white aluminium, similar to RAL 9006
0.0.612.01

Details

Foot Mounting Bracket 8 D80 allows height adjustable feet with M16 threaded spindle (primarily Knuckle Foot D80, M16) to be mounted on the side of a frame construction. Machines or systems can be installed with minimum distance to the floor but can still be adjusted in height.
The maximum permissible load on the Foot Mounting Bracket is F = 4,000 N. The load-carrying capacity of the adjustable foot must not be exceeded.
Foot Mounting Bracket 8 D80, white aluminium, similar to RAL 9006
0.0.612.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76169910