Table Frame F 1800
0.0.633.81

Table Frame F 1800

0.0.633.81

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/63381
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Table Frame F 1800
0.0.633.81

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 33.5 kg
ESD
ESD-safe = No
Table Frame F 1800
0.0.633.81

Details

item work bench F – simple, flexible, cost-effective and ergonomic.
Incorporating stepless manual height adjustment, this bench can be used flexibly as a sitting or standing workstation.
Select your custom work bench from our standard portfolio of three possible widths and two depths or opt for bespoke dimensions, then choose from four different working surfaces – including an ESD-safe option.
The load-carrying capacity of this bench is 400 kg at its lowest working height and 200 kg at its maximum working height.
Table Frame F 1800
0.0.633.81

Accessoires / Service

Table Upright F 1800
Delivery unit
1 set
Article-No.
0.0.634.00
Table Overhang F 1800
Delivery unit
1 set
Article-No.
0.0.634.11
Compound Slide Overhang 1800
Delivery unit
1 set
Article-No.
0.0.652.36
Table Upright F Open, half-height
Delivery unit
1 set
Article-No.
0.0.665.37
Table Upright F 1800 Open
Delivery unit
1 set
Article-No.
0.0.671.50
Table Upright Strut Set H - 1800 F
Delivery unit
1 set
Article-No.
0.0.671.44
Table Upright Strut 1800 F
Delivery unit
1 set
Article-No.
0.0.671.41

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Table Frame F 1800
0.0.633.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76109090