Hook and Holder Adapter D30, grey
0.0.644.57

Hook and Holder Adapter D30, grey

0.0.644.57

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/64457
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Videos
  • Classification
Hook and Holder Adapter D30, grey
0.0.644.57

Attributes

Line
Line D30
Material
PA-GF
Property
grey
Delivery unit
1 set
Weight
m = 54 g
ESD
ESD-safe = No
Hook and Holder Adapter D30, grey
0.0.644.57

Details

Adapter D30, PA-GF
2 plates, St, bright zinc-plated
Square nut DIN M6-04, St, bright zinc-plated
Compatible with the hook and holder system. The grey adapter for fastening to Profile Tubes and Tube D30.
Hook and Holder Adapter D30 is fixed to Profile Tubes D30 without the need for any machining. The retaining plates utilise the flank geometry and hold the Adapter securely.
Recommended tightening torque for fastening screw: T = 5 Nm
When connecting to vertical struts, the removable anti-torsion feature in the plastic block of the Hook and Holder Adapter must be removed.
The adapter can also be fastened to Tube D30. Self-tapping screws (0.0.644.99) are used in this case. The retaining plates must be removed from the adapter.
Hook and Holder Adapter D30, grey
0.0.644.57

Accessoires / Service

Button-Head Screw, self-tapping St 3.9x25, TX20
Delivery unit
1 pce.
Article-No.
0.0.644.99
Hook and Holder Adapter D30, grey
0.0.644.57

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Videos

Good reasons to use D30 - Plan B

Good reasons to use D30 - Plan B
Hook and Holder Adapter D30, grey
0.0.644.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39269097