Roller Conveyor Al, Fastening Bracket D30
0.0.652.48

Roller Conveyor Al, Fastening Bracket D30

0.0.652.48

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/65248
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Classification
Roller Conveyor Al, Fastening Bracket D30
0.0.652.48

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 200.0 g
ESD
ESD-safe = Yes
Roller Conveyor Al, Fastening Bracket D30
0.0.652.48

Details

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x14, St, bright zinc-plated
Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
T-Slot Nut 8 St M6, St, bright zinc-plated
Roller Conveyor Al, Fastening Bracket D30 is the standard fastener for Roller Conveyor 8 D30. Castor Rail 8 40x40 simply slots right into place. For additional security, the fastening bracket can be screwed to the Tube D30 and Roller Conveyor.
Roller Conveyor Al, Fastening Bracket D30
0.0.652.48

Accessoires / Service

Castor Rail 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.626.91
Roller Conveyor Al, Fastening Bracket D30
0.0.652.48

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

Technical documentation(3 MB)
ESD Product Qualification(388 KB)

Videos

item Line D30 New Products Autumn

Line D30 is the quick-action cylindrical tube system that lets you set the pace. It supports the continuous improvement of production processes by enabling users to put their ideas into practice straight away. Don't plan. Do!
Roller Conveyor Al, Fastening Bracket D30
0.0.652.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098