Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042
0.0.685.04

Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042

0.0.685.04

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/68504
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042
0.0.685.04

Attributes

Line
Work Bench System
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 1 g
ESD
ESD-safe = No
Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042
0.0.685.04

Details

When you have something big in mind: Connecting Element, Groove Plate Profile 8 links together Groove Plate Profiles that are fitted one above the other, creating one seamless and harmonious unit.
The plastic elements are inserted at intervals along the top of Groove Plate Profile 8 400x14 and clip into another profile section. This means users can design large panels for organising tools of all types and keeping working areas clear and uncluttered.
Calculating the necessary number Z of Connecting Elements, Groove Plate Profile 8 between two Toolpanels.
Recommended distance: Connecting Elements are placed 100 mm from the edge and 200 mm from each other.
Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042
0.0.685.04

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
23159090
eCl@ss 5.1
23159090
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097