Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023
0.0.689.23

Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023

0.0.689.23

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/68923
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023
0.0.689.23

Attributes

Line
line 8
Material
PP/TPE
Property
yellow, similar to RAL 1023
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 380 g/m
ESD
ESD-safe = No
Hardness
70 Sh A
Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023
0.0.689.23

Details

Black and yellow stripes
Impact protection and signal marking in one! The elastic Warning and Protective Profile 8 40x16 comprises three hollow chambers and effectively absorbs mechanical loads. The highly visible black and yellow hatched markings draw attention to exposed profiles and hazardous areas. As a result, it delivers comprehensive protection.
Warning and Protective Profile is simply pressed into a Line 8 groove and leaves no trace behind when removed. This makes it ideal as a temporary warning element. Made of TPE, the profile can be cut to size using item Multi-Purpose Pliers with 90° Stop (0.0.662.33).
Warning and Protective Profile 8 40x16 covers over one side of a profile. The end faces of all the variants of Protective Profile can be sealed using the elastic Cap for Protective Profile 8 40x16 (0.0.474.74).
Several profiles can be arranged side by side to protect larger areas or create all-round impact protection for profiles.
Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023
0.0.689.23

Accessoires / Service

Cap for Protective Profile 8 40x16, black
Delivery unit
1 pce.
Article-No.
0.0.474.74
Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023
0.0.689.23

Tools

Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023
0.0.689.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39169090