Pivot Arm 8 370 with Height Adjuster 8 150
0.0.690.19

Pivot Arm 8 370 with Height Adjuster 8 150

0.0.690.19

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/69019
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Pivot Arm 8 370 with Height Adjuster 8 150
0.0.690.19

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 1.6 kg
ESD
ESD-safe = No
Force max
Fmax. = 120 N
Pivot Arm 8 370 with Height Adjuster 8 150
0.0.690.19

Details

Pivot Arm 8 370 light
Height Adjuster 8 150
Preassembled
Accurate positioning in all directions! These preassembled sets combine the item Pivot Arms with an appropriate Height Adjuster. This means working height can be adjusted with ease up or down a vertical Line 8 system groove.
The five preassembled sets make it even easier to mount the device on a profile.

 

Fmax. = 120 N

Downloads

Assembly instruction(903 KB)
Pivot Arm 8 370 with Height Adjuster 8 150
0.0.690.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090