Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042
0.0.696.56

Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042

0.0.696.56

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/69656
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042
0.0.696.56

Attributes

Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 1.1 g
ESD
ESD-safe = No
Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042
0.0.696.56

Details

When using item Adhesive Multiblocks, Spacer 3mm ensures the recommended gap size is maintained between the panel element and frame. It simply clips onto the plinth of the Adhesive Multiblock. In the case of upright panels, the Spacer also absorbs loads mechanically. Moreover, it makes installation easier and holds the panel in place while the protective film covering the adhesive pad is drawn out from under the panel.
Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042
0.0.696.56

Accessoires / Service

Adhesive Multiblock 8 4mm, grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.698.20
Adhesive Multiblock 8 2x4mm, grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.698.21
Adhesive Multiblock 8 10mm, grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.698.22
Adhesive Multiblock 8 2x10mm, grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.696.02
Adhesive Multiblock 8 6mm, grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.696.37
Adhesive Multiblock 8 2x6mm, grey similar to RAL 7042
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.696.36
Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042
0.0.696.56

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097