Sign Frame Holder D30, rotating ESD, black similar to RAL 9005
0.0.700.88

Sign Frame Holder D30, rotating ESD, black similar to RAL 9005

0.0.700.88

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/70088
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sign Frame Holder D30, rotating ESD, black similar to RAL 9005
0.0.700.88

Attributes

Line
Line D30
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 3.9 g
ESD
ESD-safe = Yes
Sign Frame Holder D30, rotating ESD, black similar to RAL 9005
0.0.700.88

Details

Preassembled
Universal holder D30/D6-3, POM ESD, black
Sign holder clip, POM ESD, black
Always in view! Sign Frame Holder D30, rotating and Hook D30-36, rotating are used to attach item Sign Frames to a Profile Tube D30. The products are also available in ESD-safe versions, if required.
Sign Frame Holder D30, rotating can be clipped to any point on a Sign Frame and then clipped to a profile flank. Signs can therefore be installed between or on Profile Tubes. Thanks to the rotating connection, signs can be arranged diagonally, too.
Hook D30-36 is used with Sign Hanger (0.0.700.75) and Chain 1.8x12 (0.0.701.38) to hang signs under a Profile Tube.
Note: Sign Frame Holder D30 should always be used in pairs.
Sign Frame Holder D30, rotating ESD, black similar to RAL 9005
0.0.700.88

Accessoires / Service

Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Sign Frame A4, yellow
Delivery unit
1 set
Article-No.
0.0.700.48
Sign Frame A5, green
Delivery unit
1 set
Article-No.
0.0.700.50
Sign Frame A5, yellow
Delivery unit
1 set
Article-No.
0.0.700.51
Sign Frame A5, grey
Delivery unit
1 set
Article-No.
0.0.700.52
Sign Frame A4, red
Delivery unit
1 set
Article-No.
0.0.700.53
Sign Frame A4, green
Delivery unit
1 set
Article-No.
0.0.700.54
Sign Frame A4, grey
Delivery unit
1 set
Article-No.
0.0.700.55
Sign Frame A5, red
Delivery unit
1 set
Article-No.
0.0.700.56
Sign Frame A4 ESD, black
Delivery unit
1 set
Article-No.
0.0.700.57
Sign Frame A3, red
Delivery unit
1 set
Article-No.
0.0.700.58
Sign Frame A3, grey
Delivery unit
1 set
Article-No.
0.0.700.60
Sign Frame A3, yellow
Delivery unit
1 set
Article-No.
0.0.700.61
Sign Frame A3, green
Delivery unit
1 set
Article-No.
0.0.700.59
Sign Frame Holder D30, rotating ESD, black similar to RAL 9005
0.0.700.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21109090
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39269097