Castor Support 8 D80, white aluminium, similar to RAL 9006
0.0.703.86

Castor Support 8 D80, white aluminium, similar to RAL 9006

0.0.703.86

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/70386
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Castor Support 8 D80, white aluminium, similar to RAL 9006
0.0.703.86

Attributes

Line
line 8
Material
Die-cast Al
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 570 g
ESD
ESD-safe = No
Castor Support 8 D80, white aluminium, similar to RAL 9006
0.0.703.86

Details

Move even large masses with ease! Use Castor Support 8 D80 to attach the heavy-duty Jacking Castors D62 (0.0.674.53) from item to heavy, mobile work benches, frames or fixtures.
The Castor Support can be fastened either to the end face of a Profile 8 80x80 or two parallel Line 8 grooves. When fastened at the side, it can be retrofitted and installing it in this way keeps the structure closer to the floor than when using the conventional technique of fitting castors underneath a frame. The Jacking Castor itself is screwed into the hole on the sturdy die-cast aluminium Castor Support.
The Castor Support has been designed in line with the load-carrying capacity of Jacking Castor D62 (3400 N).
Castor Support 8 D80, white aluminium, similar to RAL 9006
0.0.703.86

Accessoires / Service

Jacking Castor D62
Delivery unit
1 set
Article-No.
0.0.674.53
Castor Support 8 D80, white aluminium, similar to RAL 9006
0.0.703.86

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169910