item MotionKit Linear Unit KGT 6 60 P20-2600 - BL
0.0.709.19

item MotionKit Linear Unit KGT 6 60 P20-2600 - BL

0.0.709.19

View CAD-Data Assign to comparison list Compare products https://gr-product.item24.com/en/directlink/pro/70919
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
item MotionKit Linear Unit KGT 6 60 P20-2600 - BL
0.0.709.19

Attributes

Delivery unit
1 set
Weight
m = 23.604 kg
ESD
ESD-safe = No
item MotionKit Linear Unit KGT 6 60 P20-2600 - BL
0.0.709.19

Details

Linear Unit KGT 6 60 P20 – 2600 mm stroke
Drive Set KGT 6 60 SE 60
Motor SE 60-150-3-60-AK-B
Controller BL 1-04/C
Power Cable BL SC1 04/5, orange
Data Cable BL AKSC/5, green
item MotionKits Linear Unit KGT 6 60 P20 - BL give you everything you need for an automation project – the powerful and precise Linear Unit KGT 6 60 with a ball screw drive, a coordinated Motor and the dynamic Controller BL 1-04/C.
The highly integrated BL-series Controllers from item come with all key fieldbus interfaces and safety functions as standard. A Drive Set and Cables are also included in the all-in-one package so you can get started straight away.
item MotionKit BL is available in three set stroke lengths (600, 1400 and 2600 mm) for an attractive package price. This turnkey solution is available directly and, thanks to its three standard lengths, can be easily factored into project costings.
item MotionKits offer all the benefits of the item Automation System. The Linear Unit is easy to program and the item Controller can be used with or without an overarching PLC. item MotionSoft® commissioning software makes it easy to get your system up and running and automatically optimises controller settings.
item MotionKit Linear Unit KGT 6 60 P20-2600 - BL
0.0.709.19

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Transverse Carriage Plate 6 60 190x119
Delivery unit
1 set
Article-No.
0.0.708.75
Profile Fastening Set 6/8 80x60
Delivery unit
1 set
Article-No.
0.0.708.20

Downloads

Assembly instruction(7 MB)
Product Manual(2 MB)
CANopen Manual(4 MB)
Declaration of incorporation(2 MB)
Certificate(345 KB)
Certificate(326 KB)
item MotionKit Linear Unit KGT 6 60 P20-2600 - BL
0.0.709.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 7.1
23301702
eCl@ss 8.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090